Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designation system for seals

Examples and the applicable options for seals for SNLN 30 housings are given below.

Basic bearing designation system

Examples

TSN 228 L
whereTSN =
228 =
L =


TNF 3048
whereTNF =
3048 =

Applicable options

Test Designation 1
Series
TSN
Seal for SNLN 30 plummer block housings
TNF
Taconite heavy-duty seal with axial labyrinth for
housings from size 3034 to 3056

Test Designation 2
Size identification
30(00)For housings from size 3024 to 3056,
for bearings on an adapter sleeve
2(00)For housings from size 3024 to 3032,
for bearings on a cylindrical seat
30(00)/...For housings from size 3034 to 3056,
for bearings on a cylindrical seat

Test Designation 2Seal type
A1)V-ring seal
C1)Felt seal
CB1)Felt seal for high operating temperature
L1)Four-lip seal
SLabyrinth seal
NB1)Taconite heavy-duty seal with axial labyrinth and
V-ring seal
NC1)Taconite heavy-duty seal with axial labyrinth
ND1)Taconite heavy-duty seal with radial labyrinth and
V-ring seal
  1. 1)For housings from size 3024 to 3032
SKF logo