Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Locating and non-locating bearing positions

SONL housings can be used for both the locating and non-locating bearing positions.
The housings are machined standard for bearings in the non-locating position. Bearings in the locating position as well as CARB toroidal roller bearings must be secured in the housing on both sides with locating rings. Appropriate locating rings are listed in the product tables for bearings on an adapter sleeve and for bearings on a cylindrical seat.
SKF logo