Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Ordering information

For SONL plummer (pillow) block housings, each of the following items must be ordered separately:

Order example

Two plummer block housings are required for two 22224 EK spherical roller bearings on H 3124 adapter sleeves. One housing will accommodate the non-locating bearing at the end of the shaft. The other housing will accommodate the locating bearing on a through shaft. The oil needs to be cooled by two oil cooling tubes per housing.

The following items should be ordered:

  • 2 housings SONL 224-524
  • 1 seal kit TSO 524
  • 1 seal kit TSO 524 A
  • 2 locating rings FRB 12/215
  • 4 oil cooling tubes AVA 0001/3
SKF logo