Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Dimension standards

The dimensions of SONL plummer block housings are not standardized either nationally or internationally.

Interchangeability

SONL plummer block housings are dimensionally interchangeable with the earlier SOFN housings in the 2(00) and 5(00) series.
3(00) and 6(00) series SOFN housings are still available. For additional information, contact the SKF application engineering service.
SKF logo