Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Standard housing design

SONL plummer (pillow) block housings (fig. 1) are split housings consisting of a cap and base. They have four holes cast into the base for attachment bolts.
The housings incorporate a number of design features that make them suitable for oil lubrication in order to achieve higher speeds.
SKF logo