Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Locating and non-locating bearing positions

FSDR .. K housings can be used for both the locating and non-locating bearing positions. The housings are machined standard for bearings in the non-locating position. The bearing seat is sufficiently wide to allow axial displacement of the bearing. The seat tolerance provides a loose fit for the bearing even if there is a temperature difference between the bearing outer ring and housing.
Bearings in the locating position must be secured in the housing on both sides with locating rings. These are supplied with the housings.
SKF logo