Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Shaft specifications

The bearing seat should be machined according to the requirements for bearings mounted on an adapter sleeve (→ Specifications for shafts and housing support surfaces), i.e. with a shaft tolerance class h9 and a cylindricity tolerance of IT5/2. The seal counterface should also comply with these specifications.
SKF logo