Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designations

The designations of SKF housings and associated components follow a system that consists of a basic designation with or without one or more prefixes and/or suffixes.
Designation systems, with examples, are provided for:
  • Housings
  • V-ring seals
SKF logo