Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designation system for shafts

Examples and the applicable options for shafts for PD two-bearing housings are given below.

Basic bearing designation system

Example

VJ-PDPF 218
whereVJ- =
PDPF =
218 =

Applicable options

Prefix
VJ-Shaft for two-bearing housings


Series
PDNBFor housings in the PDN series
PDPFFor housings in the PDP series
PDRJFor housings in the PDR series

Size identification
...Size identification of the housing
SKF logo