Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Housing variants

In addition to standard design PD housings, the following variants are available on request:

  • housings for oil bath or circulating oil lubrication systems
  • housings for vertical shaft arrangements
For additional information, contact the SKF application engineering service.
SKF logo