Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Design of bearing arrangements

Design considerations

Axial displacement

Insert bearings are not intended to accommodate axial displacement of the shaft relative to the housing. The distance between bearing positions should therefore be short to avoid excessive induced axial loads as a result of thermal expansion of the shaft.

Design for small axial displacement

To accommodate small axial displacement, the bearings should be supported by resilient sheet metal support surfaces or walls (fig. 1).

Design for larger axial displacement

In applications where there are low speeds and light loads, an insert bearing with grub screws can be used to accommodate axial displacement. The shaft at the non-locating bearing position should be provided with one or two grooves, 120° apart, to engage a modified grub screw:
  • Hexagon socket grub (set) screws with a dog point, in accordance with ISO 4028, but with a fine thread according to the product table. The grub screw should be secured by a nut and a spring or star lock washer (fig. 2).

The screws and groove(s) accommodate changes in shaft length and prevent the shaft from turning independently of the bearing. The sliding surfaces between the shaft and inner ring and those in the shaft grooves should be coated with a lubricant paste.

Shaft tolerances

Recommended fits for insert bearings are listed in table 1. Fig. 3 illustrates the relative position of the upper and lower limits of the most commonly used ISO shaft tolerance classes for insert bearings, except for those with a standard inner ring. The values for these tolerance classes are listed in table 2.

Insert bearings on an adapter sleeve or SKF ConCentra insert bearings

The shaft seat total radial run-out should be IT5/2 for ISO tolerance class h9Ⓔ (table 2).

Insert bearings with a standard inner ring

The same recommendations apply as for standard deep groove ball bearings (table 1). The values for these ISO tolerance classes are listed in table 3 and table 4.
SKF logo