Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Misalignment

Static misalignment

Y-bearings can accommodate initial misalignment by tilting in the housing (fig. 1), because of their sphered outside surface. The permissible values are:
  • SKF housings
    • relubrication is not required → 5°
    • relubrication is required (where applicable) → 2°
  • SKF pressed steel housings
    • Misalignment cannot be accommodated once the attachment bolts have been fully tightened, unless a rubber seating ring is used.

Dynamic misalignment

Y-bearings can accommodate a few minutes of arc (misalignment) between the inner and outer rings.
SKF logo