Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sealing solutions

The factors that influence the choice of the most appropriate sealing solution include:
  • the circumferential speed of the seal counterface
  • the seal friction and the resulting temperature increase
  • the environmental influences, e.g. moisture, dust or coarse contaminants
  • the requirements regarding effectiveness
For the different Y-bearing sealing solutions and their characteristics, refer to Sealing solutions.
SKF logo