Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Requisite minimum load

The correlation between load and service life is less important for applications where there are very light loads. Failure mechanisms other than fatigue often prevail.
To provide satisfactory operation, Y-bearings or Y-bearing units must always be subjected to a given minimum load. A general “rule of thumb” indicates that minimum loads of 0,01 C should be imposed.
The importance of applying a minimum load increases in applications where there are rapid accelerations or rapid starts and stops, and where speeds are in the region of 75% or more of the limiting speed quoted in the product tables.
The weight of the components supported by the Y-bearing unit, together with external forces, generally exceed the requisite minimum load.
SKF logo