Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Required basic static load rating

When determining bearing size based on the static load carrying capacity, a given safety factor s0, which represents the relationship between the basic static load rating C0 and the equivalent static bearing load P0, is used to calculate the requisite basic static load rating.
The required basic static load rating C0 can be determined from

C0 = s0 P0

where
C0=basic static load rating [kN]
P0=equivalent static bearing load [kN]
s0=static safety factor
Guideline values for the static safety factor s0 based on experience are listed in table 1. At elevated temperatures, the static load carrying capacity is reduced. For additional information, contact the SKF application engineering service.
SKF logo