Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Y-bearing flanged units

SKF Y-bearing flanged units are available as standard in a wide variety of designs (fig. 1) and can incorporate most of the bearings provided in the section Y-bearings. For an overview of the variety of combinations available from stock, refer to the following tables depending on housing material and shape:
  • Cast iron housings
  • Composite housings
  • Pressed steel housings
    • table 6 for oval flanged units
    • table 7 for round and triangular flanged units
  • Housings made of composite for SKF Food Line
  • Cast stainless steel housings

Other units can be composed by ordering the parts separately.

SKF logo