Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Square flanged housings for Y-bearings

For additional information about the meaning and limitations of the product data, refer to Y-bearing flanged units and Principles of bearing unit selection and application.

SKF logo