Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Y-bearing take-up units

SKF Y-bearing take-up units are available as standard with two different housing materials and can incorporate most of the bearings provided in the section Y-bearings. For an overview of the variety of combinations available from stock, refer to:

Other units can be composed by ordering the parts separately.

These units are typically mounted in take-up frames and connected by an adjustment screw.
SKF logo