Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Locating and non-locating bearing positions

SKF inch roller bearing units can be used for both the locating and non-locating bearing positions. Bearing units for the non-locating bearing position have a wide bearing seat to accommodate 1/32 in. of axial displacement, in either direction from the central position (1/16 in. maximum) (fig. 1).
Bearing units for the locating bearing position are identified by the designation suffix H. Units for the non-locating bearing position have no suffix.
SKF logo