Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FSYE 2 11/16-3

Dimensions
da 68.263mm
d2 111.125mm
A 101.6mm
A1 111.919mm
B 92.075mm
H 160.338mm
H1 79.375mm
H2 47.625mm
L 304.8mm
Jmax.257.175mm
Jmin.231.775mm
J1 53.975mm
s 31.75mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 158kN
Limiting speed  950r/min
Mass
Mass bearing unit  11.6kg
Mounting information
Attachment bolt diameterG 15.875mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo