Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYE 3 1/2

Dimensions
da 88.9mm
d2 130.175mm
A 92.075mm
A1 112.713mm
B 102.394mm
H 190.5mm
H1 95.25mm
H2 57.15mm
L 355.6mm
Jmax.290.512mm
Jmin.268.288mm
s 36.513mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 253kN
Limiting speed  2300r/min
Mass
Mass bearing unit  16.1kg
Mounting information
Attachment bolt diameterG 22.225mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo