Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYR 3-3

Dimensions
da 76.2mm
d2 111.125mm
A 68.263mm
A1 95.25mm
B 92.075mm
H 165.894mm
H1 82.55mm
H2 57.15mm
L 265.113mm
Jmax.223.838mm
Jmin.198.438mm
s 31.75mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 158kN
Limiting speed  950r/min
Mass
Mass bearing unit  9.53kg
Mounting information
Attachment bolt diameterG 19.05mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo