Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Shaft specifications

SKF ConCentra roller bearing units can be used with commercial grade shafts that meet the h9Ⓔ tolerance class for dimensional accuracy and an IT5/2 tolerance for cylindricity, in accordance with ISO 1101:2014.
SKF logo