Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Lubrication

In most cluster mills the backing bearings are lubricated by the oil or water/oil emulsion used in the rolling process to remove the frictional heat as well as the heat produced by the reduction of the material thickness. This has the advantage that the rolled material is not contaminated by the bearing lubricant.

The viscosity of the emulsion to be used for bearing lubrication should be at least 8 to 12 mm2/s at 40 °C (105 °F). This low viscosity is normally not sufficient to provide adequate bearing lubrication, so that the flow per backing bearing must be much higher than would be needed for conventional oil lubrication. The cleanliness of the rolling oil also has a decisive influence on the bearing service life. Recommended flow rates are listed in table 1.

Where tapered roller backing bearings are used, it's important to ensure a sufficient lubrication of the roller end / flange contacts. An oil containing EP additives and having a viscosity of at least 400 mm2/s at 40 °C (105 °F) should be used.

Certain backing bearings, for example, the double row cylindrical roller backing bearings with integral Fey-ring seals or the double row tapered roller backing bearings, must have oil mist or oil-air lubrication. For cylindrical roller backing bearings with integral radial shaft seals, circulating oil lubrication with a separate supply system should be used.
For oil-lubricated backing bearings, the use of a mineral oil with EP additives and a viscosity of 100 to 150 mm2/s at 40 °C (105 °F) is recommended. Recommended oil flow rates for the individual lubrication methods are listed in table 2. Higher flow rates are required under heavy loads and/or high roll speeds.
SKF logo