Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Bearing data

Boundary dimensions

Not standardized

Tolerances

For additional information → Tolerances

Inner ring: Geometrical tolerances tighter than P4 (table 1)

Outer ring: Geometrical tolerances tighter than SP (table 2)


Cross-sectional height (table 3):

  • graded into three height groups
  • very tight tolerances

The position of the maximum wall thickness of the rings is marked on one side of the inner and outer rings with an arrow. Two additional markings can be found on the outer ring side face (fig. 1):

  • the bearing serial number to the left of the arrow
  • the section height group to the right of the arrow

SKF logo