Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Mounting

If a bearing with Solid Oil is to be hot mounted, it should be heated using an induction heater when mounting temperatures up to 120 °C (248 °F) are permissible. Heating plates or heated oil baths should not be used to heat bearings with Solid Oil.
SKF logo