Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Loads and selecting bearing size

The bearing size is selected based on the basic static load rating C0 (→ product tables).

For an equivalent static bearing load P0, the selected bearing must have a C0 value ≥ the value of the requisite basic static load rating C0req (table 1).

The values in table 1 are valid only when P0 = Fr. That is, when:

  • Fa < 0,8 Fr
  • Fa < 0,15 C0

Symbols

C0basic static load rating [kN] (→ product tables)
C0reqrequisite basic static load rating [kN]
Faaxial load [kN]
Frradial load [kN]
P0
equivalent static bearing load [kN]
SKF logo