Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designation system

The designations of indexing roller units consist of a basic designation and potential suffixes.
Basic designation
Drawing number identification

BC2B

Based on double row full complement cylindrical roller bearing
A drawing number identification is following the BC2B.
BCZ-Based on double or four-row full complement cylindrical roller bearing
A drawing number identification is following the BCZ-.
BNTBBased on a four-row full complement cylindrical roller bearing
A drawing number identification is following the BNTB.

Suffixes
A, B, CDeviating or modified internal design
HB1Bainite-hardened inner and outer rings
HB2Bainite-hardened outer ring
SKF logo