Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Internal clearance

Indexing roller units up to 120 mm bore diameter are produced with C3 radial internal clearance and the larger sizes with Normal radial internal clearance which corresponds to that specified for needle roller bearings and cylindrical roller bearings.
The clearance values will be found in the table and conform to ISO 5753:1991.
SKF logo