Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Bearing data

Dimension
standards
Boundary dimensions: ISO 15:2011
Tolerances

For additional
information
(→ Tolerances)
Normal

Values: ISO 492:2014 (table 1)
The aluminium-oxide layer on the external surfaces of either the inner or the outer ring does not affect accuracy.
Internal
clearance

For additional
information
(→ Internal clearance)
C3
Check availability of other clearance classes
Values: ISO 5753-1:2009 (table 2)


Values are valid for unmounted bearings under zero measuring load.
Misalignment

Identical to standard bearings (→ Bearing data)
Electrical
properties
The standard INSOCOAT layer provides protection against AC and DC currents. The minimum ohmic resistance is 50 MΩ at 1 000 V DC. Tests at SKF have shown that electrical breakdown of the insulating layer occurs above 3 000 V DC.
SKF logo