Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Designation system

Refer to Designation system.
The designation suffixes used to identify INSOCOAT bearings are explained in the following.
VL0241
External surfaces of the outer ring are coated
VL2071
External surfaces of the inner ring are coated

SKF logo