Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Design considerations

Shaft and housing fits

Shaft and housing fits can also have a significant influence on the internal clearance and the operating characteristics of polymer deep groove ball bearings. SKF recommends the following:
  • Have approximately 20 μm interference fit for one ring only.
  • Depending on the application, the interference fit can be on the shaft or in the housing. The ring with a rotating load should typically have an interference fit, and the one with a stationary load, a loose fit.
  • Never subject both bearing rings to an interference fit as it preloads the bearing, causing it to fail prematurely.
These recommendations are only guidelines to calculate a fit. Thermal expansion of both the bearing components and the shaft and housing under operating conditions must be taken into consideration.
SKF logo