Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Bearing data

Dimension standardsBoundary dimensions: ISO 104, except for chamfer dimensions
TolerancesThe tolerances for polymer ball bearings (table 1) are not standardized internationally. Generally, they are larger than the tolerances for steel bearings and have been proven in practice.
SKF logo