Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Temperature limits and thermal expansion

The permissible operating temperature for polymer ball bearings is limited by the type of polymer (diagram 1). Where temperatures outside the permissible range or below 0 °C (30 °F) are expected, contact SKF.
In combination with the operating temperature, thermal expansion is also important. The coefficient of thermal expansion (diagram 2):
  • enables designers to predict the effects that temperature has on bearing internal clearance
  • can be up to 10 times greater for a polymer than for steel
  • can vary considerably for different polymers
SKF logo