Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Bearing data

Dimension
standards
Boundary dimensions:
ISO 15:2011
However, the width of the complete unit is 6,2 mm wider.
Tolerances

For additional
information
(→ Tolerances)
d ≤ 25 mm P5
d ≥ 30 mm P6


Values: ISO 492:2002 (table 1 and table 2).
Internal clearance

For additional
information
(→ Bearing internal clearance)
C3
Values:
ISO 5753-1:2009,
(table 3)
Values are valid for unmounted units under zero measuring load.
SKF logo