Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Other SKF rolling bearings

SKF produces many other bearings, most of which are intended for specific applications. These include precision bearings for machine tools and similar applications, see the catalogue "High-precision bearings", as well as individually tailored bearings. For example, the bearings for automotive applications are generally specific to a given car model and often include additional features thus reducing the number of individual components required for an application. Linear ball bearings also form part of the SKF range and are covered by separate printed catalogues and electronically under "Linear Motion".

Industry solutions

SKF logo