Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Designation system

Solid bronze bushings

Examples:

PBM 354550 M1G1
(straight design)

where

PPlain bearing

B
Solid bronze

MMetric size

354550

Dimensions [mm]:

  • 35 = bore diameter d
  • 45 = outside diameter D
  • 50 = width B
M1Material
(CuSn7Zn4Pb7-B)

G1
Lubrication groove


PBMF 607535 M1G1
(flanged design)

where

PPlain bearing

B
Solid bronze

MMetric size

F
Flanged design

607535

Dimensions [mm]:

  • 60 = bore diameter d
  • 75 = outside diameter D
  • 35 = width B
M1Material
(CuSn7Zn4Pb7-B)

G1
Lubrication groove



Sintered bronze bushings

Examples:

PSM 060904 A51
(straight design)

where

PPlain bearing

S
Sintered bronze

MMetric size

060904

Dimensions [mm]:

  • 06 = bore diameter d
  • 09 = outside diameter D
  • 04 = width B
A51Material
(SINT A51)


PSMF 354540A51
(flanged design)

where

PPlain bearing

S
Sintered bronze

MMetric size

F
Flanged design

354540

Dimensions [mm]:

  • 35 = bore diameter d
  • 45 = outside diameter D
  • 40 = width B
A51Material
(SINT A51)



Wrapped bronze bushings

Examples:

PRM 252815
(straight design)

where

PPlain bearing

R
Wrapped bronze

MMetric size

252815

Dimensions [mm]:

  • 25 = bore diameter d
  • 28 = outside diameter D
  • 15 = width B


PRMF 505530
(flanged design)

where

PPlain bearing

R
Wrapped bronze

MMetric size

F
Flanged design

505530

Dimensions [mm]:

  • 50 = bore diameter d
  • 55 = outside diameter D
  • 30 = width B


PTFE composite bushings

Examples:

PCM 040510 E/VB055
(straight design, metric size)

where

PPlain bearing

C
Composite material

MMetric size

040510

Dimensions [mm]:

  • 04 = bore diameter d
  • 05 = outside diameter D
  • 10 = width B
EPTFE composite

VB055
actual outside diameter D does not correspond to D in the designation (which is 9 mm in this example), but is 0,5 mm larger 


PCZ 1208 E
(straight design, inch size)

where

PPlain bearing

C
Composite material

ZInch size

1208

Dimensions, whereas bore diameter and width in sixteenths of an inch:

  • bore diameter d = 12/16 = 3/4 inch (= 19,05 mm)
  • width B = 8/16 = 1/2 inch (= 12,7 mm)
EPTFE composite 


PCMF 252811.5 E
(flanged design)

where

PPlain bearing

C
Composite material

MMetric size

F
Flanged design

252811.5

Dimensions [mm]:

  • 25 = bore diameter d
  • 28 = outside diameter D
  • 11.5 = width B
EPTFE composite 



POM composite bushings

Examples:

PCM 10010560 M
(straight design, metric size)

where

PPlain bearing

C
Composite material

MMetric size

10010560

Dimensions [mm]:

  • 100 = bore diameter d
  • 105 = outside diameter D
  • 60 = width B
MPOM composite


PCZ 1208 M
(straight design, inch size)

where

PPlain bearing

C
Composite material

ZInch size

1208

Dimensions, whereas bore diameter and width in sixteenths of an inch:

  • bore diameter d = 12/16 = 3/4 inch (= 19,05 mm)
  • width B = 8/16 = 1/2 inch (= 12,7 mm)
MPOM composite 



PTFE polyamide bushings

Examples:

PPM 161815
(straight design)

where

PPlain bearing

P
PTFE polyamide

MMetric size

161815

Dimensions [mm]:

  • 16 = bore diameter d
  • 18 = outside diameter D
  • 15 = width B


PPMF 202311.5
(flanged design)

where

PPlain bearing

P
PTFE polyamide

MMetric size

F
Flanged design

202311.5

Dimensions [mm]:

  • 20 = bore diameter d
  • 23 = outside diameter D
  • 11.5 = width B


Filament wound bushings

Example:

PWM 120135100

where

PPlain bearing

W
Filament wound

MMetric size

120135100

Dimensions [mm]:

  • 120 = bore diameter d
  • 135 = outside diameter D
  • 100 = width B


SKF logo