Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Explorer steel/steel plain bearings

Virtually maintenance-free and extremely robust

SKF Explorer spherical plain bearings

SKF Explorer steel/steel spherical plain bearings are initially lubricated and sealed to eliminate the need for relubrication in applications with low to moderate levels of contamination, such as those in off-highway applications. This generates significant savings by reducing maintenance costs and grease consumption. These virtually maintenance-free1) bearings also improve reliability by eliminating failures due to missed lubrication intervals and improper lubrication practices. All of this adds up to reduce the Total Cost of Ownership (TCO).

SKF Explorer steel/steel plain bearings have been optimized to provide field performance advantages. Combining improved corrosion resistance, heavy-duty sealing and a relubrication-free design with a steel/steel sliding combination makes SKF Explorer steel/steel plain bearings more robust than ever. Plus, extensive research and testing under extreme loads has resulted in increased dynamic load ratings for SKF Explorer steel/ steel plain bearings, an increase of 50% when compared to conventional steel/steel bearings.

Features

  • Lubricated for life
  • Optimized tribological system
  • Increased robustness 
  • Longer service life compared to conventional steel/steel spherical plain bearings
  • High degree of corrosion and wear resistance
  • Heavy duty 3-lip seals with metal insert
  • Increased dynamic load rating by 50%
  • Dimensionally interchangeable with conventional steel/steel spherical plain bearings

End user benefits

  • Reduced Total Cost of Ownership
  • Reduced maintenance costs
  • Reduced grease consumption
  • Increased uptime
  • Improved reliability
  • Reduced environmental impact
  • Retrofitable and interchangeable

OEM benefits

  • Improved differentiation in the market
  • Reduced operation costs for customers
  • Reduced environmental impact
  • Reduced warranty claims
  1. 1) Virtually maintenance-free means that the bearing should function as intended without being relubricated as long as the tribological system is not compromised. The term maintenance-free does not imply that these bearings should not be inspected as part of a regularly scheduled maintenance programme.
SKF logo