Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Special designs

Special operating conditions may require thrust spherical plain bearings with a steel/steel or steel/PTFE fabric sliding contact combination, which are available on request.
Steel/steel bearings (fig. 1) are typically used in applications where operating temperatures or load frequencies are high, or where heavy loads or shock loads occur. Steel/steel bearings must be provided with an adequate supply of lubricant. Depending on the operating conditions, the sliding surface of the outer ring may be equipped with various multi-groove patterns.
Bearings with a maintenance-free steel/PTFE fabric sliding contact surface (fig. 2) should be used when lubricant-free operation is specified. These bearings can accommodate heavy loads, preferably in a constant direction.
SKF logo