Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Bearing execution

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting

As part of the bearing selection process, when the bearing type, size, and fit have been determined, additional factors must be considered to enable you to further define the final variant of the bearing.

In this section you can find recommendations and requirements for selecting:

  • the bearing internal clearance or preload
  • the bearing tolerances
  • the appropriate cage (where applicable)
  • integral seals (where applicable)
  • additional options, such as coatings and other features to meet any special needs/requirements
SKF logo