Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Provisions for mounting and dismounting

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting

Particularly when large bearings are involved, SKF recommends that during the design stage you make provisions to facilitate mounting and dismounting, including:
  • slots or recesses machined in the shaft or housing shoulders so that withdrawal tools can be used (fig. 1)
  • threaded holes in the housing shoulders so that bolts can be used for dismounting (fig. 2)
  • oil supply ducts and distribution grooves in the shaft to enable the oil injection method to be used (fig. 3)
    Recommended dimensions for oil supply ducts and distribution grooves are listed in table 1, and for threaded holes in table 2. When using the oil injection method, Ra should not exceed 1,6 μm.
SKF logo