Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Raceways on shafts and in housings

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting

In order to save space, the rolling elements of cylindrical, needle or tapered roller bearings can run directly on raceways on the shaft and/or in the housing. To fully exploit the load carrying capacity, the raceways should comply with certain requirements, including:
  • suitable material properties such as cleanliness, hardness and heat treatment
  • suitable roughness and surface texture
  • adequate tolerances for profile, roundness and total run-out
For additional information, contact the SKF application engineering service.
SKF logo