Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Radially free mounted bearings for axial load

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting
You may want to use individual bearings in a bearing arrangement to separately accommodate the radial and axial component of the load. A typical arrangement is to use a cylindrical roller bearing and a four-point contact ball bearing (fig. 1).

Where using an individual bearing to accommodate the axial load, you should ensure that this bearing is not subjected to unintended radial loads by:

  • designing the bore diameter of its housing to be approximately 1 mm larger than the bearing outer diameter
  • not clamping its outer ring in the axial direction to permit its free radial positioning
Also consider the use of an anti-rotation pin. The designation suffix N2 indicates that the bearing has two locating slots in the outer ring.
SKF logo