Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF life testing

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting

SKF carries out life testing in the ISO 17025 accredited SKF Engineering and Research Center in the Netherlands, together with the other SKF group research and testing facilities.
The purpose of this life testing is to improve the design, the materials and the manufacturing processes of bearing products, and the engineering analysis tools required for the design of bearing applications.

Typical life testing activities include tests on bearing population samples under different conditions, such as:

  • full film lubrication conditions
  • boundary and mixed lubrication conditions
  • predefined contamination conditions of the lubricant

Apart from testing in different conditions, SKF life tests are performed to:

  • verify the data published in product catalogues
  • audit the quality of the manufacturing of SKF bearings
  • research how lubricants and lubrication conditions influence bearing life
  • support the development of rolling contact fatigue and friction models
  • compare SKF products with competitors’ products
Life tests are sophisticated and wide-ranging and are run under strictly controlled conditions. Post-test investigations with state-of-the-art equipment make it possible to investigate the factors that affect the life of the bearings in a systematic way.
As an example, the SKF Explorer bearing design is the result of optimizing influencing factors determined by analytical simulations and experimental verification.
SKF logo