Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Axial displacement

new title

Verifying the axial displaceability

1. Determine the required axial displacement

  • Thermal expansion of the shaft can be estimated using
    sreq = α L ΔT
  • Considering other effects may require advanced calculation or simulation.

2. Determine the maximum misalignment

  • Estimate the misalignment of the housing seats based on specified tolerances.
  • Considering other effects may require advanced calculation or simulation.

3. Check the permissible axial displacement

Check the permissible axial displacement in both directions, depending on the bearing used:

  • open bearing (fig. 1)
  • full complement bearing with a retaining ring (fig. 2)
  • sealed bearing (fig. 3)

sreq < s1 - β k1 B

or

sreq < s2 - β k1 B

If sreq is too large, consider offset mounting.

4. Check the internal clearance

  • Determine the clearance reduction caused by axial displacement.
    Clearance reduction caused by axial displacement
  • Determine the amount of clearance reduction from other effects (→ Bearing clearance).
Symbols
Bbearing width [mm]
Cred
reduction of radial clearance as a result of an axial displacement from a centred position [mm]
k1
misalignment factor (→ product tables)
LLength of the shaft that is subjected to the temperature raise [mm]
s1axial displacement limit in bearings with a cage (fig. 1) or in full complement bearings (fig. 2) when displacing away from the retaining ring [mm] (→ product tables)
s2axial displacement limit in sealed (fig. 3) and full complement bearings (fig. 2) when displacing toward the seal or retaining ring respectively [mm] (→ product tables)
sreqrequired axial displacement from a centred position [mm]
αthermal coefficient of expansion [°C–1]
= 12 x 10–6 for steel
βmisalignment [°]
ΔTtemperature difference [°C]
Calculation example
Application (fig. 4)
  • Bearing C 3040
    - d = 200 mm
    - D = 310 mm
    - B = 82 mm
    - Normal clearance: min. 170 μm
    - s1 = 15,2 mm
    - k1 = 0,123
    - k2 = 0,095
    - interference fit on the shaft: p6, max. probable interference 101 μm
  • Temperature range for the shaft: 20 to 90 °C [70 to 195 °F]
  • Max. misalignment: 0,46°

Verifying the axial displacability

  1. Required axial displacement
    sreq = 12 x 10-6 x 3000 x (90 - 20) = 2,5 mm
  2. Max. misalignment
    Input provided: 0,46°
  3. Checking the permissible axial displacement
    2,5 < 15,2 - 0,46 x 0,123 x 82 ≈ 10,5
    → okay
  4. Checking the internal clearance
    Calculation example
    Clearance reduction from interference fit on the shaft (→ Bearing clearance)
    For d/D = 0,65 → 0,87 x 101 = 87 μm

    Min. residual internal clearance when the bearing is displaced
    170 - 87 - 7 = 76 μm
    → okay
SKF logo