Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CARB toroidal roller bearings

CARB toroidal roller bearing
CARB toroidal roller bearings have one row of long, slightly barrel-shaped symmetrical rollers and torus-shaped raceway profiles (fig. 1). They are non-locating bearings and accommodate exclusively radial loads. CARB bearings are often used to replace the non-locating spherical roller bearing in a locating/non-locating bearing arrangement.

Bearing features

  • Accommodate misalignment
    CARB bearings are self-aligning like spherical roller bearings or self-aligning ball bearings (fig. 2).
  • Accommodate axial displacement
    CARB bearings compensate for thermal expansion of the shaft like cylindrical or needle roller bearings (fig. 3).
  • Wide assortment of dimension series
    CARB bearings are available with the same boundary dimensions as corresponding spherical roller bearings, self-aligning ball bearings, cylindrical roller bearings and needle roller bearings (fig. 4)
  • Long service life
    The special roller profile prevents stress peaks at the roller ends (fig. 5).
  • Low friction
    Self-guiding rollers keep friction and frictional heat at low levels (fig. 6).
  • Improved wear resistance
    All CARB bearings are upgraded SKF Explorer bearings.
  • Low noise
    CARB bearings can reduce noise and vibration levels, for example, in paper machines and fans.

Long bearing system life

CARB bearings provide benefits in self-aligning bearing arrangements (fig. 7). With a CARB bearing in the non-locating position, there are no internally induced axial forces, which results in multiple benefits:
  • Less load extends the service life.
  • The bearings run cooler, the lubricant lasts longer and maintenance intervals can be extended. 
  • Noise and vibration levels can be reduced.

Learn more about the SKF self-aligning bearing arrangement in this video (4 min).

SKF self-aligning bearing arrangement

Adapter sleeve – Tool and accessory selector

SKF logo