Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Influence of operating temperature on bearing material

SKF double row cylindrical roller bearings are dimensionally stabilised by a special heat treatment so that they can be used at operating temperatures up to +150 °C, without any inadmissible changes occurring in the dimensions. On request and against a surcharge, bearings stabilised for operating temperatures up to +200 °C (designation suffix S1) or +250 °C (suffix S2) can be supplied.
SKF logo