Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


SKF multi-row cylindrical roller bearings, depending on size and also application, are produced with the following cages:
  • Two or three double pronged machined brass cages (fig 1).
  • Two double row window-type cages of brass (fig 2).
  • Four window-type cages of pressed steel (fig 3).
  • Four pin-type cages of steel (fig 4).
  • Four pronged machined brass cages (fig 5).
SKF logo