Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.


The dimensions of the four-row cylindrical roller bearings are not standardized. However, in many cases the bore and outside diameters correspond to Diameter Series 9 or 0 to ISO 15:1998.
The dimensions of the six-row cylindrical roller bearings of series NNU 69 and NNU 60 are in accordance with ISO 15:1998.
SKF logo