Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Other designs

SKF can supply additional single row cylindrical roller bearings. Available designs are:
  • NUB design (fig. 1)
    NUB design bearings have two integral flanges on the outer ring and no flanges on the inner ring that is extended on both sides. These bearings can accommodate axial displacement of the shaft relative to the housing in both directions. For additional information, refer to the product table or contact the SKF application engineering service. Check availability prior to ordering.
  • NJP design (fig. 2)
    NJP design bearings have two integral flanges on the outer ring and one non-integral flange i.e. a loose flange ring, on the inner ring. These bearings are used to locate the shaft axially in one direction. For additional information, refer to the product table or contact the SKF application engineering service. Check availability prior to ordering.
  • NF design (fig. 3)
    NF design bearings have two integral flanges on the inner ring and one integral flange on the outer ring. These bearings are used to locate the shaft axially in one direction. For additional information, refer to the product table or contact the SKF application engineering service. Check availability prior to ordering.
  • NP design (fig. 4)
    NP design bearings have two integral flanges on the inner ring and one integral flange and one non-integral flange i.e. a loose flange ring, on the outer ring. These bearings are used to locate the shaft axially in both directions. For additional information, refer to the product table or contact the SKF application engineering service. Check availability prior to ordering.
SKF logo